Industrial
PD43C Industrial Printer
PD43C Industrial Printer
Designed from the ground up to deliver performance printing in the smallest possible footprint, the PD series printers provide commercial-class printing reliability, a simple and intuitive user interface, and renowned Smart Printing capabilities in an affordable package.
- Run apps right inside the printer, control peripherals, and eliminate the need for a connected PC, using either C# for Printers or Fingerprint.
- Small footprint for installation into compact tabletops and pull-out cabinets.
- Rugged metal chassis and print mechanism provide investment protection.
- Intuitive, 10-language color display or icon interface simplifies setup and maintenance.
- Comprehensive printer command language support, including ZSim2, makes upgrading easy.
The PD series Light Industrial Printers incorporate the latest printing innovations into a compact and affordable package. Ideal for tight spaces, shallow countertops and pull-out cabinets, PD series printers were designed to deliver no-compromise printing in the smallest possible footprint. Suited for the distribution center and warehouse as well as airline passenger service, the PD series printers uphold a long tradition of reliable performance first started with PD41/PD42 printers. Fast time-to-label and print speeds up to 200 mm/s (8 ips) ensure PD43 printers scale with the changing needs of dynamic operations. An all-metal chassis, strong cast-aluminum print mechanism, and tool-free printhead and roller replacement help minimize downtime and maintenance. With a variety of door options, PD series printers support a wide range of media –: including ink-in and ink-out ribbons with half-inch or one-inch cores –: making it possible to maximize time between media resupply. The PD series printers take industrial printing to a new level of simplicity with a color graphic display that makes it easier to set up, configure, and fine-tune settings –: all without a host computer. And thanks to Smart Printing capabilities, PD series printers can even run apps and tools directly, entirely eliminating the need for a connected PC.
Features
- Application
- Air Travel
- Distribution
- Features
- Rugged
- Compact
- Compatible Drivers
- CUPS Driver for Linux
- InterDriver Windows
- Certified Device Types for SAP
- Compatible Software
- PrintSet
- SmartSystems
- Wavelink Avalanche
Printing Specifications
- Downloadable Font Type
- TrueType
- OpenType
Media
- Maximum Ribbon Length
- 984 foot
- 300 foot
- Printer Media Type
- Label
- Ribbon
Network
- Wireless Communication
- RFID
- WiFi
- Bluetooth
Software & Firmware
- Printer Command Language
- ZPL-II
- DP
- IPL
- EPL
- DPL
- XML
Memory & Data
- Memory
- 128 MB Flash/128 MB RAM
- Image File Format
- BMP
- PCX
- GIF
- PNG
Electrical
- Operating Voltage
- 100 - 240 V AC
- Operating Frequency
- 50 - 60 Hz
Environmental
- Operating Humidity
- 10 - 80 %
- Operating Temperature
- 5 - 40 °C
- 40 - 104 °F
Service Terms
- Warranty Duration
- 1 yr
Others
- RFID Specifications
- RFID
Features
- Application
- Air Travel
- Distribution
- Features
- Rugged
- Compact
- Compatible Drivers
- CUPS Driver for Linux
- InterDriver Windows
- Certified Device Types for SAP
- Compatible Software
- PrintSet
- SmartSystems
- Wavelink Avalanche
Printing Specifications
- Downloadable Font Type
- TrueType
- OpenType
Media
- Maximum Ribbon Length
- 984 foot
- 300 foot
- Printer Media Type
- Label
- Ribbon
Network
- Wireless Communication
- RFID
- WiFi
- Bluetooth
Software & Firmware
- Printer Command Language
- ZPL-II
- DP
- IPL
- EPL
- DPL
- XML
Memory & Data
- Memory
- 128 MB Flash/128 MB RAM
- Image File Format
- BMP
- PCX
- GIF
- PNG
Electrical
- Operating Voltage
- 100 - 240 V AC
- Operating Frequency
- 50 - 60 Hz
Environmental
- Operating Humidity
- 10 - 80 %
- Operating Temperature
- 5 - 40 °C
- 40 - 104 °F
Service Terms
- Warranty Duration
- 1 yr
Others
- RFID Specifications
- RFID
- Application : Air Travel|Distribution
- Features : Rugged|Compact
- Compatible Drivers : CUPS Driver for Linux|InterDriver Windows|Certified Device Types for SAP
- Compatible Software : PrintSet|SmartSystems|Wavelink Avalanche
- Downloadable Font Type : TrueType|OpenType
- Maximum Ribbon Length : 984 foot|300 foot
- Printer Media Type : Label|Ribbon
- Wireless Communication : RFID|WiFi|Bluetooth
- Printer Command Language : ZPL-II|DP|IPL|EPL|DPL|XML
- Memory : 128 MB Flash/128 MB RAM
- Image File Format : BMP|PCX|GIF|PNG
- Operating Voltage : 100 - 240 V AC
- Operating Frequency : 50 - 60 Hz
- Operating Humidity : 10 - 80 %
- Operating Temperature : 5 - 40 °C|40 - 104 °F
- Warranty Duration : 1 yr
- RFID Specifications : RFID