Industrial
PX45 Industrial Printer
The PX45 and PX65 Series industrial printers are flexible, compact, and programmable, enabling customers to optimize their printing operations, streamline deployment, and achieve quick return on investment.
The PX45 and PX65 printers’ smart design features support increased productivity in demanding environments. As Smart Printers, they can host stand-alone applications, developed through the Fingerprint and C# programming languages, helping reduce errors and streamline operational processes. The printers’ device management and diagnostic capabilities – provided in web-based PrintSet 5 Configuration Management tool, configuration tool PrintSet MC for mobile devices and cloud-based Operational Intelligence– reduce downtime and simplify deployment.
Replacing printheads is fast and easy, thanks to the magnetic QuickMount™ printhead design. The PX45 and PX65 printers are co-engineered and tested with Honeywell labels and other media products, optimizing performance when used with genuine Honeywell media.
Features
- Features
- Compact Size
- Seamless Connectivity
- Application
- DC/Warehouse
- Healthcare
- Manufacturing
- Compatible Drivers
- CUPS Driver for Linux
- Certified Device Types for SAP
- InterDriver Windows
- Compatible Software
- BarTender
- Nicelabel
- Operational Intelligence
- SOTI Connect
- Teklynx Labelview
Dimensions
- Overall Dimensions
- L x H x W: 482 mm x 238 mm x 335mm (19.0 in x 9.4 in x 13.2 in)
- Weight
- 12.6 kg (31.12 lbs) pound
Printing Specifications
- Resolutions
- 203 dpi
- 300 dpi
- Print Method
- Direct Thermal
- Thermal Transfer
- Print Speeds
- 100–300mm/s (4–12 ips)
Software & Firmware
- Linear Barcodes
- All major 1D barcodes
- Downloadable Font Type
- Bitmap Font
- OpenType Font (TrueType based)
- TrueType Font
- 2D Barcodes
- All major 2D barcodes
- Printer Command Language
- C# Smart Printing
- DPL
- Direct Protocol (DP)
- Fingerprint (FP)
- Intermec Printer Language (IPL)
- XML-enabled for SAP AII and Oracle WMS
- ZSim2 (ZPL-II)
- Image File Format
- BMP
- GIF
- PCX
- PNG
- Font Engine
- Language support
- Monotype Font Engine
- WTLE for global
Media
- Printer Media Type
- Label
- Linered
- Linerless
- RFID
- Tag
- Maximum Ribbon Length
- 1476 ft foot
- 450 m foot
- Maximum Media Roll Diameter
- 213 mm inch
- 8.38 in inch
Network
- Wireless Communication
- IEEE 802.11 a/b/g/n/ac
- WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)
- Wi-Fi Certified
- RFID Specifications
- RFID
Memory & Data
- RAM Memory
- 256 MB megabyte
- Memory
- External Multi-GB USB memory device (FAT16/FAT32)
- Flash Memory
- 512 MB megabyte
Hardware
- Printer Connection Interface
- Industrial Interface: 8 digital in/out
- Parallel: IEEE 1284
- RS-232, up to 115.2 KB/s
- USB 2.0 Device High Speed
- USB 2.0 Host High Speed
Electrical
- Operating Voltage
- 100 - 240 V AC
- Operating Frequency
- 45 - 65 Hz
Environmental
- Operating Humidity
- 20 - 80 % non-condensing
- Operating Temperature
- +5°C to +40°C (+41°F to +104°F)
- Storage Temperature
- -20°C to +70°C (-4°F to +152°F)
- Storage Humidity
- 20 - 80 % non-condensing
Service Terms
- Warranty Duration
- One year factory warranty
Others
- Platform
- Honeywell Printer Edge
Features
- Features
- Compact Size
- Seamless Connectivity
- Application
- DC/Warehouse
- Healthcare
- Manufacturing
- Compatible Drivers
- CUPS Driver for Linux
- Certified Device Types for SAP
- InterDriver Windows
- Compatible Software
- BarTender
- Nicelabel
- Operational Intelligence
- SOTI Connect
- Teklynx Labelview
Dimensions
- Overall Dimensions
- L x H x W: 482 mm x 238 mm x 335mm (19.0 in x 9.4 in x 13.2 in)
- Weight
- 12.6 kg (31.12 lbs) pound
Printing Specifications
- Resolutions
- 203 dpi
- 300 dpi
- Print Method
- Direct Thermal
- Thermal Transfer
- Print Speeds
- 100–300mm/s (4–12 ips)
Software & Firmware
- Linear Barcodes
- All major 1D barcodes
- Downloadable Font Type
- Bitmap Font
- OpenType Font (TrueType based)
- TrueType Font
- 2D Barcodes
- All major 2D barcodes
- Printer Command Language
- C# Smart Printing
- DPL
- Direct Protocol (DP)
- Fingerprint (FP)
- Intermec Printer Language (IPL)
- XML-enabled for SAP AII and Oracle WMS
- ZSim2 (ZPL-II)
- Image File Format
- BMP
- GIF
- PCX
- PNG
- Font Engine
- Language support
- Monotype Font Engine
- WTLE for global
Media
- Printer Media Type
- Label
- Linered
- Linerless
- RFID
- Tag
- Maximum Ribbon Length
- 1476 ft foot
- 450 m foot
- Maximum Media Roll Diameter
- 213 mm inch
- 8.38 in inch
Network
- Wireless Communication
- IEEE 802.11 a/b/g/n/ac
- WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)
- Wi-Fi Certified
- RFID Specifications
- RFID
Memory & Data
- RAM Memory
- 256 MB megabyte
- Memory
- External Multi-GB USB memory device (FAT16/FAT32)
- Flash Memory
- 512 MB megabyte
Hardware
- Printer Connection Interface
- Industrial Interface: 8 digital in/out
- Parallel: IEEE 1284
- RS-232, up to 115.2 KB/s
- USB 2.0 Device High Speed
- USB 2.0 Host High Speed
Electrical
- Operating Voltage
- 100 - 240 V AC
- Operating Frequency
- 45 - 65 Hz
Environmental
- Operating Humidity
- 20 - 80 % non-condensing
- Operating Temperature
- +5°C to +40°C (+41°F to +104°F)
- Storage Temperature
- -20°C to +70°C (-4°F to +152°F)
- Storage Humidity
- 20 - 80 % non-condensing
Service Terms
- Warranty Duration
- One year factory warranty
Others
- Platform
- Honeywell Printer Edge
- Features : Compact Size|Seamless Connectivity
- Application : DC/Warehouse|Healthcare|Manufacturing
- Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
- Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect|Teklynx Labelview
- Overall Dimensions : L x H x W: 482 mm x 238 mm x 335mm (19.0 in x 9.4 in x 13.2 in)
- Weight : 12.6 kg (31.12 lbs) pound
- Resolutions : 203 dpi|300 dpi
- Linear Barcodes : All major 1D barcodes
- Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
- Print Method : Direct Thermal|Thermal Transfer
- Print Speeds : 100–300mm/s (4–12 ips)
- 2D Barcodes : All major 2D barcodes
- Printer Media Type : Label|Linered|Linerless|RFID|Tag
- Maximum Ribbon Length : 1476 ft foot|450 m foot
- Wireless Communication : IEEE 802.11 a/b/g/n/ac|WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)|Wi-Fi Certified
- Printer Command Language : C# Smart Printing|DPL|Direct Protocol (DP)|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
- RAM Memory : 256 MB megabyte
- Image File Format : BMP|GIF|PCX|PNG
- Memory : External Multi-GB USB memory device (FAT16/FAT32)
- Flash Memory : 512 MB megabyte
- Printer Connection Interface : Industrial Interface: 8 digital in/out|Parallel: IEEE 1284|RS-232, up to 115.2 KB/s|USB 2.0 Device High Speed|USB 2.0 Host High Speed
- Operating Voltage : 100 - 240 V AC
- Operating Frequency : 45 - 65 Hz
- Operating Humidity : 20 - 80 % non-condensing
- Operating Temperature : +5°C to +40°C (+41°F to +104°F)
- Warranty Duration : One year factory warranty
- RFID Specifications : RFID
- Maximum Media Roll Diameter : 213 mm inch|8.38 in inch
- Font Engine : Language support|Monotype Font Engine|WTLE for global
- Platform : Honeywell Printer Edge
- Storage Temperature : -20°C to +70°C (-4°F to +152°F)
- Storage Humidity : 20 - 80 % non-condensing