/content/sps/ca/en/search-results.html

Readers

IH40 RFID Handheld Reader

IH40 RFID Handheld Reader

Overview
Honeywell's next generation IH40 RFID Reader caters to workers in Retail, Warehouse, Transport ; Logistics and Manufacturing.
IH40 RFID Reader augments retail’s storefront and warehouse inventory management, increasing inventory accuracy, reducing demand mismatch, and keeping inventory stocked. Accurate picking through IH40 drives omni channel enablement.
With IH40 RFID readers warehouse workers can significantly reduce travel time when picking and putting away inventory, and dramatically improve the accuracy of inventory counts, order fulfillment, shipping ; verification and proof of delivery. In Transport ; Logistic vertical, workers can increase sorting and delivery efficiencies. Manufacturing workers can keep inventory stocked for the manufacturing line thus increasing overall output.
Workers can count inventory in the store, warehouse, and manufacturing plant 25 times faster than with barcodes, often in a matter of a few hours, enabling more frequent inventory updates and closer management of inventory levels.
Lightweight and ergonomically designed, Honeywell IH40, paired with a Honeywell high performance mobile computer, offers best in class UHF plus 1D/2D scanning, RFID range and speed. IH40 allows workers to capture RFID tags and barcodes with same device combo. Ideal for standard-range RFID applications, the IH40 can capture RFID tags up to 6 m (20 ft) away. The high capacity field-replaceable battery typically lasts a full shift, boosting task speed and ease of use.

Key features include:
  • IH40 combined with a handheld device is a complete solution for retail inventory count, inventory management and other workflows, which increases revenue, margins, and customer engagement.
  • High tag read rate increases efficiency and reduces costs.
  • The IH40 and mobile computer attached charge together on a single charging station making it easy and faster to charge; Multiple charging options available for device and battery charging
  • Connects directly to device, zeroing device pairing time
  • Ergonomic handle, balanced design provides extended use in different usage scenarios
  • Exceptional read range, increases productivity and decreases manual effort
  • Large, 4000 mAH battery enables uninterrupted use over long periods, with easy to change battery flap
Featuring extreme performance "XP" scanning technology in a flexible design that fits multiple workflows.
The compact, modern design features clean lines and warm, white illumination and the small footprint is ideal for contemporary retail environments.Fantastic user experienceThe compact and modern design offers a contemporary experience with minimal counter space required.The 360 color LED ring highlights the scanning target area and provides clear feedback, offering an intuitive experience for both employees and customers.The scanning user experience is a key element for a delightful customer engagement. The warm, white light illumination is more pleasing to the eye, and automatic object detections turns the illumination completely off between scans, so the scanner is not a distraction.

Flexibility and adaptability
The Genesis XP was designed with flexibility in mind allowing it to easily adapt to the workflows of today and tomorrow. The removeable and adjustable compact stand and angled cable attachment point will allow the product to be placed almost anywhere. A top mounted button is ideally placed for triggered, handheld scanning applications. A line of additional smart placement accessories will be available for the Genesis XP supporting wall mount, POS mount, and downward facing installations. A built-in auxiliary expansion port will support future smart accessories, adapting to future needs and requirements.
Specifications

Features

  • Compatible Device
    • CT40 (booted and non booted), EDA51, EDA51K, CT60 and CT60 XP
    • CT40(booted and non booted),EDA51/K, CT60/XP, CT45 (booted and non booted)

Dimensions

  • Overall Dimensions
    • Without Mobile Computer 190 x 79 x 154 mm

Network

  • Bluetooth Specifications
    • DIS Profile, BAS Profile
    • Simple Secure Pairing
    • V.5.0
    • V.5.0
    • DIS Profile, BAS Profile
    • Simple Secure Pairing
  • RFID Specifications
    • EPC Class 1 Gen2, ISO 18000-6c, ISO 18000-63
  • RFID Frequency Band
    • EU: 865-868 MHz
    • EU: 865-868 MHz
    • US: 902-928 MHz
    • US: 902-928 MHz

Environmental

  • Operating Humidity
    • 5% to 95% non-condensing

Standards & Approvals

  • Tumble Specifications
    • 1000 tumbles at 1.6ft/0.5m
  • Drop Specifications
    • Multiple 4ft/1.2m drops to concrete (0° C - 40° C)

Others

  • Operating Temperature
    • -10° C to 40° C

Features

  • Compatible Device
    • CT40 (booted and non booted), EDA51, EDA51K, CT60 and CT60 XP
    • CT40(booted and non booted),EDA51/K, CT60/XP, CT45 (booted and non booted)

Dimensions

  • Overall Dimensions
    • Without Mobile Computer 190 x 79 x 154 mm

Network

  • Bluetooth Specifications
    • DIS Profile, BAS Profile
    • Simple Secure Pairing
    • V.5.0
    • V.5.0
    • DIS Profile, BAS Profile
    • Simple Secure Pairing
  • RFID Specifications
    • EPC Class 1 Gen2, ISO 18000-6c, ISO 18000-63
  • RFID Frequency Band
    • EU: 865-868 MHz
    • EU: 865-868 MHz
    • US: 902-928 MHz
    • US: 902-928 MHz

Environmental

  • Operating Humidity
    • 5% to 95% non-condensing

Standards & Approvals

  • Tumble Specifications
    • 1000 tumbles at 1.6ft/0.5m
  • Drop Specifications
    • Multiple 4ft/1.2m drops to concrete (0° C - 40° C)

Others

  • Operating Temperature
    • -10° C to 40° C
  • Compatible Device : CT40 (booted and non booted), EDA51, EDA51K, CT60 and CT60 XP|CT40(booted and non booted),EDA51/K, CT60/XP, CT45 (booted and non booted)
  • Overall Dimensions : Without Mobile Computer 190 x 79 x 154 mm
  • Bluetooth Specifications : DIS Profile, BAS Profile|Simple Secure Pairing|V.5.0|V.5.0 | DIS Profile, BAS Profile | Simple Secure Pairing
  • RFID Specifications : EPC Class 1 Gen2, ISO 18000-6c, ISO 18000-63
  • RFID Frequency Band : EU: 865-868 MHz|EU: 865-868 MHz | US: 902-928 MHz|US: 902-928 MHz
  • Operating Humidity : 5% to 95% non-condensing
  • Operating Temperature : -10° C to 40° C
  • Tumble Specifications : 1000 tumbles at 1.6ft/0.5m
  • Drop Specifications : Multiple 4ft/1.2m drops to concrete (0° C - 40° C)
Data Sheet
Name
Description
File Size
Date
Size
IH40 RFID Reader Data Sheet
application/pdf 99.68 KB
10/21/2021
99.68 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start Guide: IH40-0 UHF RFID Reader (IH40-RFID-EN-QS-01 Rev C)
application/pdf 1.86 MB
7/31/2023
1.86 MB
User Guide: IH40-0 UHF RFID Reader (IH40-RFID-EN-UG-01 Rev D)
application/pdf 3.05 MB
6/3/2024
3.05 MB
Quick Start Guide: IH40 RFID Reader SDK - English (IH40-SDK-EN-QS-01 Rev B)
application/pdf 261.9 KB
7/31/2023
261.9 KB
Regulatory Information
Name
Description
File Size
Date
Size
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
application/pdf 479.02 KB
9/29/2023
479.02 KB
Regulatory Sheet: IH40-0 UHF RFID Reader (IH40-RFID-ML-RS-02 Rev A)
application/pdf 1.69 MB
11/29/2022
1.69 MB
Catalog
Name
Description
File Size
Date
Size
IH40 Handheld RFID Reader Accessories Guide
application/pdf 790.9 KB
10/21/2021
790.9 KB
Name
Description
File Size
Date
Size
IH40 Handheld RFID Reader Accessories Guide
application/pdf 790.9 KB
10/21/2021
790.9 KB
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
application/pdf 479.02 KB
9/29/2023
479.02 KB
Quick Start Guide: IH40-0 UHF RFID Reader (IH40-RFID-EN-QS-01 Rev C)
application/pdf 1.86 MB
7/31/2023
1.86 MB
Regulatory Sheet: IH40-0 UHF RFID Reader (IH40-RFID-ML-RS-02 Rev A)
application/pdf 1.69 MB
11/29/2022
1.69 MB
User Guide: IH40-0 UHF RFID Reader (IH40-RFID-EN-UG-01 Rev D)
application/pdf 3.05 MB
6/3/2024
3.05 MB
Quick Start Guide: IH40 RFID Reader SDK - English (IH40-SDK-EN-QS-01 Rev B)
application/pdf 261.9 KB
7/31/2023
261.9 KB
IH40 RFID Reader Data Sheet
application/pdf 99.68 KB
10/21/2021
99.68 KB
Name
Description
File Size
Date
Size
IH40 RFID Reader Data Sheet
99.68 KB
10/21/2021
Quick Start Guide: IH40-0 UHF RFID Reader (IH40-RFID-EN-QS-01 Rev C)
1.86 MB
7/31/2023
User Guide: IH40-0 UHF RFID Reader (IH40-RFID-EN-UG-01 Rev D)
3.05 MB
6/3/2024
Quick Start Guide: IH40 RFID Reader SDK - English (IH40-SDK-EN-QS-01 Rev B)
261.9 KB
7/31/2023
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
479.02 KB
9/29/2023
Regulatory Sheet: IH40-0 UHF RFID Reader (IH40-RFID-ML-RS-02 Rev A)
1.69 MB
11/29/2022
IH40 Handheld RFID Reader Accessories Guide
790.9 KB
10/21/2021
Product Number
Image
SKU
Description
alt
IH40-1-N003S02UK
UHF RFID READER FOR US,BT&USB COM
Image
SKU
Description
alt
IH40-1-N003S02UK
UHF RFID READER FOR US,BT&USB COM