Anchorage Connectors
Concrete D-Bolt Anchorage Connector
Expansion anchor for concrete and lightweight concrete
Expansion anchor that is ideal for applications with concrete and lightweight concrete that meet required specifications (min. 2:000 psi [13.8 MPa] ).
Can be installed on a vertical wall or overhead for versatility
Concrete Expansion Bolt