Anchorage Connectors
Miller Permanent Roof Anchors
Roof anchors are for permanent anchorage connection.
Key Features
Single D Permanent Roof Anchor:
- The Single D permanent roof anchor is designed to provide one (1) D-ring anchorage point when securely installed on a wood roof sub-surface or vertical wall
- Stainless steel construction; plated steel D-ring
- Accommodates single user for fall protection
Double D Permanent Roof Anchor:
- The Double D permanent roof anchor is designed to provide two (2) D-ring anchorage points when securely installed on a wood roof sub-surface
- Stainless steel construction; two plated steel D-rings
- Accommodates single user for fall protection
Claw Permanent Roof Anchor:
- The Claw permanent roof anchor is designed to provide a single anchorage point when securely installed on a wood rafter or truss member. The Claw anchor fits wood sizes 2" x 4", 2" x 6", 2" x 8", 2" x 10" or 2" x 12".
- Stainless steel construction
- Accommodates single user for fall protection
Recommended Industries/Use
- Construction
- Manufacturing
Hazards
- Confined Space
- Fall from height
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information
In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 800/873-5242.
Manufacturing specifications are subject to change without notice.