Fall Protection Kits
Miller TechLine™ HLL Kits for Residential Construction
Miller TechLine™ HLL Kits for Residential Construction
Miller TechLine™ HLL Kits include all the components required for quickly and safely installing a fall protection roof system.
Low-Stretch and Durable
The Miller TechLineTM system provides 100% tie-off for continuous fall protection: and a secure anchorage point(s) with less deflection and reduced fall clearance requirements.
Integrated Vertical Lifeline
The rope grab components enhance worker mobility: productivity and safety.
Features & Benefits:
Simplified Construction Systems
- Kit configurations are available to accommodate 1 or 2 workers
- System kits are lightweight and portable
- Specially designed for use during residential roof construction
- Low-stretch rope lifeline for better performance/ less deflection
- Rope lifeline adjuster to accommodate required length
- Shock absorber pack reduces fall arrest forces
- Connecting O-rings for greater worker mobility
- Reusable roof anchors easy to install/remove quickly
- 50 ft. polysteel rope lifeline
- Trailing rope grab that can be attached/removed anywhere along the lifeline
- Miller Titan™ non-stretch harness
- 3 ft. Titan™ lanyard with shock absorber pack
- Durable: low-stretch 5/8-in. rope horizontal lifeline with shock absorber pack
- Lifeline adjuster
- Reusable roof anchors
- Connecting O-rings
- Miller Titan™ harness
- 3 ft. Titan™ shock-absorbing lanyard
- 50 ft. polysteel rope vertical lifeline
- Trailing rope grab
- Large carrying bag