Fall Protection Kits
Titan Harness/Lanyard Combos
Titan non-stretch harness attached to shock-absorbing lanyard or positioning and restraint lanyard combo
Key Features
Lanyard permanently attached to harness
Titan Full Body Non-Stretch Harness - Lightweight, durable webbing for all day comfort and dependability.
- Fully adjustable designs
- Sliding back D-ring
- Sub-pelvic strap
- Trilingual labeling and instructions
Titan Shock-Absorbing Lanyards:
Tubular Shock-Absorbing Lanyards feature a built-in woven inner core which smoothly expands 3 1/2 feet (1.1m) to reduce fall arrest forces, while the outer jacket serves as a back-up web lanyard.
Pack-Type Shock-Absorbing Lanyards include the shock-absorber pack as an integral part of a standard lanyard. In the event of a fall, the pack expands 3 1/2 feet (1.1m) to reduce fall forces while a back-up safety strap deploys for added fall protection.
- Lightweight, durable webbing
- Locking snap & rebar hooks
- Two-legged models available for continuous tie-off
Titan Positioning & Restraint - Positioning and restraint lanyards are to be used for positioning or restraint ONLY and are not to be used for fall protection. An additional connecting device must also be used for fall protection.
Hazards
- Confined Space
- Fall from height
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information
In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 800/873-5242.
Manufacturing specifications are subject to change without notice.