/content/sps/ca/en/search-results.html

Harnesses, Belts & Accessories

Miller AirCore Harness for Tower Climbing with Aluminium Hardware

Miller AirCore Harness for Tower Climbing with Aluminium Hardware

Overview
The Miller AirCore™ Harness is the most unique and innovative fall protection available: this lightweight full-body harness is designed with breathable: open-core padding technology that provides optimal air flow: while reducing heat and moisture entrapment: keeping a worker drier and cooler.

Features & Benefits:
  • Up to 21% lighter than similar competitive harnesses – Increased productivity and reduced fatigue
  • Up to 16% less surface area than other padding used on the market – Keeps workers cooler and working longer
  • Leather Bos’n chair attachment – Removable/adjustable leather rigid work seat for added support
  • Removable Belt with tool loops – Uniquely designed to stay in position when disconnected: even when tools are attached
Specifications

Others

  • Product Type
    • Harness Degrees Celsius

Others

  • Product Type
    • Harness Degrees Celsius
  • Product Type : Harness Degrees Celsius