Harnesses, Belts & Accessories
Miller® H500 Full Body Harness
Integrating ergonomic design to provide comfort, style and safety to workers when working at heights in all operations.
Honeywell Miller® H500 integrates evidence-based “best-in-class” anatomically and ergonomically designed pressure-relief breathable paddings for more comfort and freedom of movement and introduces a variety of new smart and intuitive features.
Greater freedom of movement
- New specially formulated webbing flexes to accommodate movement and body contours for optimum comfort around legs/shoulders
- New patented shoulder/back padding design minimizes overhead muscular fatigue (overexertion)
- New anatomically and ergonomically designed waist pad with ideal foam density for optimum lumbar support
- Lighter than ever
More breathability
- Workers are kept drier and cooler with new “best in class” anatomically and ergonomically designed pressure-relief breathable back/shoulder pad
- 3 times more breathable compared to the next best alternative
Find out more about Honeywell Miller® H500 safety harness:
Miller H500 Harness Construction Comfort (CC)
Miller H500 Harness Construction Standard (CS)
Miller H500 Harness Industry Comfort (IC)
Miller H500 Harness Industry Standard (IS)
Others
- Product Type
- Harness Degrees Celsius
Others
- Product Type
- Harness Degrees Celsius
- Product Type : Harness Degrees Celsius