Harnesses, Belts & Accessories
Miller H500 Harness Construction Comfort (CC)
Miller H500 Harness Construction Comfort (CC)
Features & Benefits:
Greater freedom of movement
- New specially formulated webbing flexes to accommodate movement and body contours for optimum comfort around legs/shoulders
- New patented shoulder/back padding design minimises overhead muscular fatigue (overexertion)
- New anatomically and ergonomically designed waist pad with ideal foam density for optimum lumbar support
- Lighter than ever
- Workers are kept drier and cooler with new “best in class” anatomically and ergonomically designed pressure-relief breathable back/shoulder pad
- 3 times more breathable compared to the next best alternative
- Dedicated SRL web link for an easy attachment of personal SRLs
- User friendly Lanyard keepers allows users to attach lanyard when not in use
- Clearly identifiable fall impact indicators for hassle-free inspection
- Optimized label protection with self-contained and practical Velcro®-label pouch
- Visible and practical size label
- Improved visible stitch pattern for easy inspection
- Available with Quick-Connect, Mating & Tongue buckles
- Models with Front D-ring available
- Models with Side-D rings available
- Models with Aluminium front and back D-rings available
- Rated to 420 lbs. (max weight capacity)
Others
- Product Type
- Harness Degrees Celsius
Others
- Product Type
- Harness Degrees Celsius
- Product Type : Harness Degrees Celsius