/content/sps/ca/en/search-results.html

Harnesses, Belts & Accessories

Miller H500 Harness Industry Comfort (IC)

Lightweight, ergonomic, breathable and quick to wear harness. Made with a special waterproof tape capable of flexing to accompany movements and with lateral adjustment straps for better ergonomics. Rated 140 kg (max weight capacity).

Overview
The new Honeywell Miller® H500 integrates evidence-based “best-in-class” anatomically and ergonomically designed pressure-relief breathable padding for more comfort and freedom of movement and introduces a variety of other new smart and intuitive features.
 
Features & Benefits:
 
Greater freedom of movement
  • New specially formulated webbing flexes to accommodate movement and body contours for optimum comfort around legs/shoulders
  • New patented shoulder/back padding design minimises overhead muscular fatigue (overexertion)
  • Lighter than ever
More breathability
  • Workers are kept drier and cooler with new “best in class” anatomically and ergonomically designed pressure-relief breathable back/shoulder pad
  • 3 times more breathable compared to the next best alternative
 
Other smart and intuitive features
  • Dedicated SRL web link for an easy attachment of personal SRLs
  • User friendly Lanyard keepers allows users to attach lanyard when not in use
  • Clearly identifiable fall impact indicators for hassle-free inspection
  • Optimized label protection with self-contained and practical Velcro®-label pouch
  • Visible and practical size label
  • Improved visible stitch pattern for easy inspection
  • Available with Quick-Connect, Mating & Tongue buckles
  • Models with Front D-ring available
  • Models with Side-D rings available
  • Models with Aluminium front and back D-rings available
  • Rated to 420 lbs. (max weight capacity)
Available models: IC1, IC2, IC3, IC4, IC5, IC6 (Please refer to the H500 Model Guide)
Specifications

Others

  • Product Type
    • Harness Degrees Celsius

Others

  • Product Type
    • Harness Degrees Celsius
  • Product Type : Harness Degrees Celsius
Manuals and Guides
Name
Description
File Size
Date
Size
H500 Harness - User Manual
application/pdf 5.81 MB
10/21/2021
5.81 MB
Brochure
Name
Description
File Size
Date
Size
H500 Harness Brochure
application/pdf 872.3 KB
9/29/2022
872.3 KB
Others
Name
Description
File Size
Date
Size
H500 Harness Data Sheet
application/pdf 596.1 KB
10/21/2021
596.1 KB
Name
Description
File Size
Date
Size
H500 Harness Data Sheet
596.1 KB
10/21/2021
596.1 KB
H500 Harness Brochure
872.3 KB
9/29/2022
872.3 KB
H500 Harness - User Manual
5.81 MB
10/21/2021
5.81 MB
Name
Description
File Size
Date
Size
H500 Harness - User Manual
5.81 MB
10/21/2021
H500 Harness Brochure
872.3 KB
9/29/2022
H500 Harness Data Sheet
596.1 KB
10/21/2021