/content/sps/ca/en/search-results.html

Harnesses, Belts & Accessories

Miller H500 Harness Industry Standard (IS)

Miller H500 Harness Industry Standard (IS)

Overview
The new Honeywell Miller® H500 integrates greater comfort and freedom of movement and introduces a variety of other new smart and intuitive features, including a new smart anti-tangle solution for hassle-free donning experience.
 
Features & Benefits:
 
Greater freedom of movement
  • New specially formulated webbing flexes to accommodate movement and body contours for optimum comfort around legs/shoulders
  • Lighter than ever
Other smart and intuitive features
  • Detachable soft shoulder pads
  • Smart anti-tangle for hassle-free donning experience
  • User friendly Lanyard keepers allows users to attach lanyard when not in use 
  • Clearly identifiable fall impact indicators for hassle-free inspection
  • Optimized label protection with self-contained and practical Velcro®-label pouch
  • Visible and practical size label
  • Improved visible stitch pattern for easy inspection
  • Available with Quick-Connect, Mating & Tongue buckles
  • Models with Side-D rings available (no shoulder pads)
  • Models with Front D-ring available
  • Rated to 420 lbs. (max weight capacity)
Available models: IS1P, IS2P, IS3, IS4, IS5P, IS6P, IS7P, IS8P, IS9P (Please refer to the H500 Model Guide)
 
Specifications

Others

  • Product Type
    • Harness Degrees Celsius

Others

  • Product Type
    • Harness Degrees Celsius
  • Product Type : Harness Degrees Celsius
Manuals and Guides
Name
Description
File Size
Date
Size
H500 Harness - User Manual
application/pdf 5.81 MB
10/21/2021
5.81 MB
Brochure
Name
Description
File Size
Date
Size
H500 Harness Brochure
application/pdf 872.3 KB
9/29/2022
872.3 KB
Others
Name
Description
File Size
Date
Size
H500 Harness Data Sheet
application/pdf 596.1 KB
10/21/2021
596.1 KB
Name
Description
File Size
Date
Size
H500 Harness Data Sheet
application/pdf 596.1 KB
10/21/2021
596.1 KB
H500 Harness Brochure
application/pdf 872.3 KB
9/29/2022
872.3 KB
H500 Harness - User Manual
application/pdf 5.81 MB
10/21/2021
5.81 MB
Name
Description
File Size
Date
Size
H500 Harness - User Manual
5.81 MB
10/21/2021
H500 Harness Brochure
872.3 KB
9/29/2022
H500 Harness Data Sheet
596.1 KB
10/21/2021