Harnesses, Belts & Accessories
Miller Revolution Construction Harnesses
The Revolution Construction Harness features Type 10 webbing, almost twice as strong as standards require providing the longest service life possible.
Key Features
- Type 10 webbing - Almost twice as strong as the standards require, and is certain to provide the longest service life possible
- New back/shoulder padding allows optimum air flow, while providing all-day comfort, even in the shoulders when carrying a full load of tools
- Web Finials - Clip-on design safely organizes webbing after proper adjustment
- PivotLink Connection - Unique rotary design provides greater comfort in bending/mobility
- Cam Buckles - Easy, one-hand adjustment/release allows simultaneous adjustment of shoulder straps
- Self-Contained Label Pack - Integrated pack encapsulates labels minimizing damage and loss
- Integrated Accessory System - Modular attachment design provides connection points for belts/tools/accessories
Recommended Industries/Use
- Construction
- Government
Hazards
- Confined Space
- Fall from height
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information
In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 800/873-5242.
Manufacturing specifications are subject to change without notice.