Harnesses, Belts & Accessories
Titan Body Belts
Body belts can be used in conjunction with a full-body harness to provide fall protection. Body belts should be used for work positioning only.
Key Features
For Work Positioning Only - Can be used in conjunction with a full-body harness to provide fall protection
Hazards
- Confined Space
- Fall from height
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information
In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 800/873-5242.
Manufacturing specifications are subject to change without notice.