Lanyards
Miller Arc-Rated Shock-Absorbing Lanyards
Designed to protect workers from electric arc-flash and arc-blast exposure. Meets Stringent ASTM F887-05 Arc-Flash Standards!
Key Features
- Specially-woven shock-absorbing inner core smoothly expands
- Kevlar webbing in both single- and double-legged models
- Available with choke-off loop or locking snap hooks with 3/4-inch or 2-1/2 inch gate openings
- Integral bright red core makes visual inspection easier and more reliable
- Unique warning flag provides visual proof that a lanyard has been involved in a fall and must be removed from service
Recommended Industries/Use
- Construction
- Utilities
Hazards
- Confined Space
- Electrical & Arc
- Fall from height
- Welding Flash
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information