Lanyards
Miller HP Lanyards with SofStop Shock Absorber
A collection of the most popular standard Miler brand lanyards with SofStop® Shock-Absorbers.
Key Features
- Specially-woven shock-absorbing inner core smoothly expands up to 42 inches (1.1m) to reduce fall arrest forces
Includes heavy-duty back up safety strap
Recommended Industries/Use
- Construction
- Manufacturing
Hazards
- Confined Space
- Fall from height
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information
In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 800/873-5242.
Manufacturing specifications are subject to change without notice.