Lanyards
Miller Manyard Shock-Absorbing Lanyards
With 20 years of design refinement, the “original” Manyard Shock-Absorbing Lanyards are unsurpassed in the market for safety, comfort and mobility.
Key Features
- Specially-woven shock-absorbing inner core smoothly expands up to 42 inches (1.1m) to reduce fall arrest forces
- Unique warning flag provides visual proof that a lanyard has been involved in a fall and must be removed from service
- Heavy-duty tubular outer jacket serves as a back-up lanyard
Recommended Industries/Use
- Construction
- Manufacturing
Hazards
- Confined Space
- Fall from height
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information