Lanyards
Titan II Stretch Pack-Type Shock-Absorbing Lanyards
Titan II Stretch Pack-Type Lanyards combine the integral Pack-Type Shock Absorber with a unique stretchable lanyard design.
Key Features
- Unique stretchable design (4 ft. [1.2m] to 6 ft. [1.8m]), minimizes tripping, snagging and dragging
- SofStop Shock Absorber pack is designed with a specially-woven inner core that smoothly expands reducing fall arrest forces
- Includes a heavy-duty back-up safety strap
Hazards
- Confined Space
- Fall from height
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information
In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 800/873-5242.
Manufacturing specifications are subject to change without notice.