Self-Retracting Lifelines & Personal Fall Limiters
Miller TurboLite™+ Scorpion Personal Fall Limiter
Honeywell Miller TurboLite™+ Scorpion Personal Fall Limiters (PFL) are part of the PLUS family of newly redesigned self-retracting lifelines designed to meet all new global standards, rated to provide protection for up to a 420lb (190.5 kg) worker.
Features & Benefits
- Meets requirements of latest CSA Z259.2.2 - 2017 standard
- Quick-activating: high-strength stainless steel braking system – arrests free falls
- 8-ft & 9-ft. (2.7 m) of working capacity
- New user capacity rated for up to a 420 lb. (190.5 kg) worker
- No annual factory recertification required
- Visual load indicator – indicates the unit must be removed from service
- Variety of integral anchorage connectors available
- Scorpion™ Unit Connector Options: Without connector, Steel twist-lock carabiner, Stainless steel swivel shackle, Carabiner and swivel shackle, D-ring swivel hook, Rebar hook and swivel shackle, Locking snap hook and swivel shackle, Captive eye carabiner
- Scorpion™ Lanyard End Connector Options: Locking snap hook, locking rebar hook (new steel & aluminum options), Locking rebar swivel hook, Locking swivel snap hook, Web loop for carabiner
Agriculture, Construction, Forestry & Lumber, General Industry, Government, Manufacturing, Mining, Steel and Metals, Telecom, Transportation and Wind Energy, Warehousing
Working at height, slips, trips and falls, order picking, 4’ and above, personal fall limiter, self-retracting lanyard, self-retracting lifeline, self-retracting devices, mobility, overhead anchorage
Others
- RFID
- yes
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Standards
- ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
- Benefits
- meets CSA standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- meets new ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
Others
- RFID
- yes
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Standards
- ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
- Benefits
- meets CSA standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- meets new ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- RFID : yes
- Operating Temperature Range : (-40) to 130 degree Fahrenheit
- Standards : ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
- Benefits : meets CSA standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design|meets new ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design