/content/sps/ca/en/search-results.html

Impact Gloves

Honeywell Rig Dog™ Cold Protect slip-on cuff 43-612BY

High impact gloves with enhanced oil-grip and ANSI A6 cut protection for Cold environment

Overview
Tough jobs call for tough gloves. New Rig Dog gloves are made to keep your team safe and in control when handling hazardous oily surfaces; the Rig Dog Cold Protect Glove provides ANSI/ISEA 138 level 2 impact protection and is made to provide A6 cut level protection as well as a level 4 ANSI abrasion to guard against abrasions and enhance the user’s grip.
Features & Benefits:

HEAVY-DUTY IMPACT PROTECTION
- The patented Honeywell CoreNest™ technology made from Reinforced TPR (thermoplastic rubber) composite material, increases energy absorption on the back of the hand to provide enhanced impact protection. The Honeywell CoreNest™ is also extended down to the tips of the fingers to provide safety from impacts to the user’s fingertips.

EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION
- Multilayer fabrics provide an A6 cut resistance, a level 4 abrasion protection, and an enhanced oil and dry/wet grip to help workers stay confident and in control around oily and sharp hazards.

SUPERIOR COMFORT & FLEXIBILITY
-Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.

WINTER LINER
- fleece insulation layer inside provides protection for cold environments and has an EN 511 level 2 contact cold rating for cold environments down to -20°F.

SLIP ON CUFF
– For quick donning and doffing

Packaging: Each pair of gloves is individually bagged