/content/sps/ca/en/search-results.html

Impact Gloves

Honeywell Rig Dog™ Knit Cold Protect

Honeywell Rig Dog™ Impact Resistant Gloves

Overview
Tough jobs call for tough gloves. New Rig Dog gloves are made to keep your team safe and in control when handling hazardous oily surfaces; the Rig Dog Knit Cold Protect Glove provides ANSI/ISEA 138 level 2 impact protection and is made to provide A4 cut level protection as well as a level 6 ANSI abrasion to guard against abrasions and enhance the user’s grip.
Features & Benefits:

HEAVY-DUTY IMPACT PROTECTION
- The patented Honeywell CoreNest™ technology made from Reinforced TPR (thermoplastic rubber) composite material, increases energy absorption on the back of the hand to provide enhanced impact protection. The Honeywell CoreNest™ is also extended down to the tips of the fingers to provide safety from impacts to the user’s fingertips.

EXCELLENT OIL GRIP
- Double layer fully dipped glove to provide enhanced grip. The first layer is smooth nitrile coating fully dipped for water resistance while the second layer is nitrile sandy finishing palm dipped for an increase in oil grip performance

SUPERIOR COMFORT & FLEXIBILITY
-Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.

WINTER LINER
- Fleece insulation layer inside provides protection for cold environments and has an EN 511 level 1 contact cold rating for cold environments.

SLIP ON KNIT CUFF
– For quick donning and doffing

Packaging: Each pair of gloves is individually bagged
Product Number
SKUs
Image
SKU
Description
alt
44-4438BL/10XL
alt
44-4438BL/11XXL
alt
44-4438BL/6XS
alt
44-4438BL/7S
alt
44-4438BL/8M
alt
44-4438BL/9L
Image
SKU
Description
alt
44-4438BL/10XL
alt
44-4438BL/11XXL
alt
44-4438BL/6XS
alt
44-4438BL/7S
alt
44-4438BL/8M
alt
44-4438BL/9L