/content/sps/ca/en/search-results.html

Impact Gloves

Honeywell Rig Dog™ Knit Grip Plus

Honeywell Rig Dog™ Impact Resistant Gloves

Overview
Tough jobs call for tough gloves. New Rig Dog gloves are made to keep your team safe and in control when handling hazardous oily surfaces; the Rig Dog Knit Grip Plus provides ANSI/ISEA 138 level 2 impact protection and is made to provide A4 cut level protection as well as a level 6 ANSI abrasion to guard against abrasions and enhance the user’s grip.
Features & Benefits:

HEAVY-DUTY IMPACT PROTECTION
- The patented Honeywell CoreNest™ technology made from Reinforced TPR (thermoplastic rubber) composite material, increases energy absorption on the back of the hand to provide enhanced impact protection. The Honeywell CoreNest™ is also extended down to the tips of the fingers to provide safety from impacts to the user’s fingertips.

EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION
- Multilayer fabrics provide up to an A6 cut resistance, a level 6 abrasion protection (on select models), and an enhanced oil and dry/wet grip to help workers stay confident and in control around oily and sharp hazards.

SUPERIOR COMFORT & FLEXIBILITY
-Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.

SLIP ON KNIT CUFF
– For quick donning and doffing

Packaging: Each pair of gloves is individually bagged
Product Number
SKUs
Image
SKU
Description
alt
41-4413BE/10XL
alt
41-4413BE/11XXL
alt
41-4413BE/6XS
alt
41-4413BE/7S
alt
41-4413BE/8M
alt
41-4413BE/9L
Image
SKU
Description
alt
41-4413BE/10XL
alt
41-4413BE/11XXL
alt
41-4413BE/6XS
alt
41-4413BE/7S
alt
41-4413BE/8M
alt
41-4413BE/9L