/content/sps/ca/en/search-results.html

Impact Gloves

Honeywell Rig Dog™ Waterproof

High impact gloves: water-resistant: with ANSI A6 cut protection

Overview
Tough jobs call for tough gloves. New Rig Dog gloves are made to keep your team safe and in control when handling hazardous oily surfaces; the Rig Dog Knit Water Resistant provides ANSI/ISEA 138 level 2 impact protection and is made to provide A6 cut level protection as well as a level 4 ANSI abrasion to guard against abrasions and enhance the user’s grip.
Features & Benefits:.

HEAVY-DUTY IMPACT PROTECTION
- The patented Honeywell CoreNest™ technology made from Reinforced TPR (thermoplastic rubber) composite material, increases energy absorption on the back of the hand to provide enhanced impact protection. The Honeywell CoreNest™ is also extended down to the tips of the fingers to provide safety from impacts to the user’s fingertips.

EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION
- Multilayer fabrics provide up to an A6 cut resistance, a level 6 abrasion protection (on select models), and an enhanced oil and dry/wet grip to help workers stay confident and in control around oily and sharp hazards.

SUPERIOR COMFORT & FLEXIBILITY
-Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.

WATER RESISTANT
Integrated water-resistant membrane to keep hands dry in wet applications

SLIP ON KNIT CUFF
– For quick donning and doffing

Packaging: Each pair of gloves is individually bagged
Product Number
SKUs
Image
SKU
Description
alt
42-615BL/10XL
alt
42-615BL/11XXL
alt
42-615BL/6XS
alt
42-615BL/7S
alt
42-615BL/8M
alt
42-615BL/9L
Image
SKU
Description
alt
42-615BL/10XL
alt
42-615BL/11XXL
alt
42-615BL/6XS
alt
42-615BL/7S
alt
42-615BL/8M
alt
42-615BL/9L