/content/sps/ca/en/search-results.html

Impact Gloves

Honeywell Rig Dog™ Xtreme Hook & Loop closure cuff

Provides enhanced impact protection and comfort with enhanced grip for handling oily surfaces.Available with hook-and-loop closure or slip-on cuff.

Overview
Tough jobs call for tough gloves. New Rig Dog Xtreme gloves are made to keep your team safe and in control when handling hazardous oily surfaces; they provide ANSI/ISEA 138 level 2 impact protection and have special additional layers that provide ANSI A6 cut protection, guard against abrasions, and enhance the user’s grip.
Features & Benefits:

HEAVY-DUTY IMPACT PROTECTION
 - The patented Honeywell CoreNest™ technology made from Reinforced TPR (thermoplastic rubber) composite material, increases energy absorption on the back of the hand to provide enhanced impact protection. The Honeywell CoreNest™ is also extended down to the tips of the fingers to provide safety from impacts to the user’s fingertips.

EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION
- Multilayer fabrics provide an A6 cut resistance, a level 4 abrasion protection and an enhanced oil and dry/wet grip to help workers stay confident and in control around oily and sharp hazards

SUPERIOR COMFORT & FLEXIBILITY
- Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.

LOW OIL PERMEATION
- Minimum stitching on palm provides low oil permeability which offers comfort and durability.

HOOK AND LOOP CLOSURE CUFF
 – For quick donning and doffing.

Packaging: Each pair of gloves is individually bagged
Product Number
SKUs
Image
SKU
Description
alt
42-622BY/10XL
alt
42-622BY/11XXL
alt
42-622BY/6XS
alt
42-622BY/7S
alt
42-622BY/8M
alt
42-622BY/9L
Image
SKU
Description
alt
42-622BY/10XL
alt
42-622BY/11XXL
alt
42-622BY/6XS
alt
42-622BY/7S
alt
42-622BY/8M
alt
42-622BY/9L