/content/sps/ca/en/search-results.html

Sleeves

ARM PROTECTION - SPECTRA® FIBER

Honeywell arm protection knitted with Spectr® Fiber; a high performance polyethylene (HPPE) which is highly effective in preventing cut, slash and abrasion.

Overview


Key Features

Perfect Fit - Spectra® Fiber is 10 times stronger than steel on an equal weight basis and provides excellent protection from cut, slash and abrasion hazards. Spectra is filament fiber which decreases linting, which makes these sleeves an excellent choice for the food industry.


Recommended Industries/Use


Hazards


Historical Brand

Arm Protection, Sleeves, Perfect Fit


Warranty Information

Honeywell warrants that it's Honeywell protective sleeves are free from defects in material and workmanship. This limited warranty does not cover any product or component found to have been altered, misused, abused, tampered with or improperly maintained or to have deteriorated due to aging of any component made of rubber or any other elastomer. The limited warranty does not cover any damage, loss or expense due to damage caused by accident, abuse, improper maintenance, use or misuse of the product.
Product Number
SKUs
Image
SKU
Description
alt
NFDS16
Image
SKU
Description
alt
NFDS16