Face Shields
Uvex Bionic
A revolutionary face shield designed for rugged jobs. Extremely lightweight and highly adjustable for all-day comfort it’s perfect for workers exposed to impact, chemical splash, and airborne debris.
Key Features
• Enhanced protection from airborne debris
• Excellent optics and increased visibility
• Easily replaceable visor with dual position choices
• Secure visor attachment
• Lightweight and balanced, ergonomic design for extended use
• Comfortable cell foam on back of headgear
• Breathable, removable, washable headband
• Black matte finish
• Comfortably worn with most goggles and respirators
• Face shield offers secondary protection and must be worn with spectacles or goggles
• Perfect for workers exposed to falling or flying objects, impact, chemical splash, and airborne debris
• Hard hat accessory is compatible with multiple hard hats and was tested with Sperian as well as major competitor styles
• Meets ANSI Z87+ (High Impact) and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Recommended Industries/Use
- Agriculture
- Chemical
- Construction
- Manufacturing
- Mining
- Oil and Gas
- Steel and Metals
- Transportation
- Utilities
Hazards
- Abrasion
- Airborne Particulates
- Biohazard
- Chemical
- Impact
- Splash
Regulations
- ANSI Z87+ (High Impact) - Meets ANSI Z87+ (High Impact)
- ANSI.Z.87.1/1989, CA 19,069 - Meets ANSI.Z.87.1/1989, CA 19,069 (http://www.mte.gov.br/Empregador/segsau/Pesquisa/CA_DET.asp?vNRCAProc=19069&Equipamento=00&NOEquipamento=&Fabricante=00&NOFabricante=)
- CSA Z94.3 - Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Historical Brand
Warranty Information