Hard Hats
Fibre Metal Climbing Style Helmet
The new Climbing Style Helmet is a Type II, Class E Helmet that offers a style alternative for Head Protection.
Features and benefits:
- Liquid crystal polymer (LCP) yarn in the six-point suspension strap system delivers two key benefits: they disperse force transferred from the shell to the user and serve as a visual indicator to determine if the helmet has suffered a significant impact.
- Non-Newtonian foam combined with a traditional EPS foam liner. In case of a significant impact, the molecules in this proprietary material bond together to form a firm surface which provides an optimized balance of force mitigation and weight-impact minimization.
- Compatible with a wide range of safety accessories such as a welding helmet, visor, faceshield, UV shade, earmuffs, or task light.
- One-way moisture transfer and fast-dry chin strap help elevate user comfort in high-temperature work environments, accelerating sweat evaporation for a dry and comfortable feel.
- Available in ventilated and non-ventilated (Class E) in a range of colors.