Hard Hats
North Force Hard Hat
Developed in partnership with oil and gas industry leaders in some of the toughest environments on the planet, the revolutionary North Force protects workers like no other hard hat.
Key Features
Innovative shell design provides back-of-head protection without constricting range of motion
Unique shell material is lightweight, offers high-impact resistance and stands up to extreme changes in temperature (-30ºF to 120ºF)
Compatible with other PPE and accessories from liners to faceshields and hearing protection
Integrated rear clip helps keep goggle strap in place
Rear impact attenuator absorbs force of impacts to minimize injuries
Patented six point suspension with five adjustment areas for increased comfort and improved retention
Ergonomically designed ratchet allows for quick adjustment even while wearing gloves
Extended helmet shell provides 24% more back-of-head protection
Robust chin strap improves comfort and retention, keeping the hard hat in place
Recommended Industries/Use
- Agriculture
- Construction
- Forestry
- Manufacturing
- Mining
- Oil and Gas
- Steel and Metals
Hazards
- Extreme Environment
- Impact
- Slip