/content/sps/ca/en/search-results.html

Hard Hats

The Summit A99R Summit

All purpose lateral impact HDPE hard hat with foam liner. Accessory slots without rain trough. Self centering 6-point suspension with height adjustment. Meets ANSI Z89.1-2009 and CSA Z94.1-2005 Type 2 Class E

Overview


Key Features

Top-of-the-line foam lined, lateral impact hard hat, without rain trough. Fully adjustable 6-point nylon web ratchet suspension for total comfort. The suspension features self-centering and two-level height adjustment, forehead comfort band and crown pad. The ratchet size adjustment provides increased stability and wearability in demanding situations. The robust HDPE outer shell offers clean styling and accessory slots. Meets ANSI Z89.1-2009 and CSA Z94.1-2005 Type 2 Class E.


Recommended Industries/Use


Hazards


Regulations

  • Regulation - ANSI Z89.1-2009 and CSA Z94.1-2005
  • Regulation - Type 2, Class E


Historical Brand

North by Honeywell