/content/sps/ca/en/search-results.html

Safety Eyewear

SVP 300 Series

SVP 300 Series

Overview
SVP 300 Series offers a stylish: full-frame look: and “bone & tendon” temples for all day comfort. It has a lightweight unilens: flexible temple tips: 10-base: dielectric: wraparound frame: and is available in anti-fog and hardcoat anti-scratch coatings. SVP 300 Series offers perfect fit for all part-time and full-time workers.

Features & Benefits:
  • PC lens: HC: Uvextra AF
  • Stylish: Unilens with full frame look: 10-base wrap-around frame
  • Flexible tips
  • Molded Nosepiece
  • Available in clear and gray lens tints
Certifications
  • ANSI Z.87.1+ 2015
Polycarbonate Lens Coatings available in:
  • Hardcoat: and Uvextra AF
Fit:
  • 10-base wrap-around coverage
  • Flexible: “bone & tendon” temples for comfortable: secure fit
  • Molded nose bridge
Protection:
  • U6 grade –level lens filters > 99.9% UVB/UVA for far and near UV transmittance
  • Dielectric frame
  • Available in clean and gray frames and lens tints
  • Certified to meet ANSI+ 2015
Value Proposition:
  • Stylish Simplicity at excellent value
Style:
  • Frameless with full-frame look
Product Number
SKUs
Image
SKU
Description
alt
SVP300
alt
SVP301
alt
SVP302
alt
SVP303
Image
SKU
Description
alt
SVP300
alt
SVP301
alt
SVP302
alt
SVP303