/content/sps/ca/en/search-results.html

Safety Eyewear

Uvex Fuse

Gunmetal-colored metal frame with exceptional coverage. Aggressive wrap-around lens deign. Includes and adjustable break-away FlexiCord.Dual 9-base wrap-around protection with a metal frame.

Overview


Key Features

• Gunmetal-colored metal frame with exceptional coverage
• Aggressive wrap-around lens design
• Dual 9-base lenses of durable polycarbonate for full unobstructed field of vision
• Adjustable saddle nose pads and soft flexible temple tips
• Available with scratch-resistant hardcoating or optional Uvextra® anti-fog coating
• Includes adjustable break-away FlexiCord





Recommended Industries/Use


Hazards


Regulations

  • ANSI - Meets the ANSI Z87.1-2010 standard
  • CSA Z94.3 - Tested by Honeywell to meet the requirements of the CSA Z94.3 standard


Historical Brand

Pulsafe, Willson


Warranty Information

LIMITED WARRANTY: Uvex warrants that its products are free from defects in material and workmanship.  A product that is subject of a warranty claim must first be made available to an authorized Uvex distributor or the to seller from whom the product was purchased.  All warranty returns must be shipped pre-paid.  Uvex or the authorized distributor will then determine whether repair or replacement of the product is the appropriate remedy.  This will be done at no charge to the end-user.  This limited warranty does not cover any product or component found to have been altered, misused, abused tampered with or improperly maintained or to have deteriorated due to aging of any components made of rubber or any other elatomer.  This limited warranty does not cover any damage, loss or expense due to damage caused by accident, abuse, improper maintenance, use or misuse of the product.  Uvex products should be used only on strict accordance wtih and adherance to the detailed instructions and warnings provided with the product.
Product Number
SKUs
Image
SKU
Description
alt
11150800
alt
11150801
alt
11150804
alt
11150805
alt
11150806
Image
SKU
Description
alt
11150800
alt
11150801
alt
11150804
alt
11150805
alt
11150806