Safety Eyewear
Uvex Genesis S (Slim)
Wrap-around, uni-lens style for superior coverage. Flexible fingers on nosepiece conform to a variety of nasal profiles. Frame and lens are 6% smaller than Genesis to fit slimmer facial profiles.
Key Features
• Wrap-around, 9-base uni-lens style for uncompromised peripheral vision and coverage
• Available with Dura-streme dual coating technology which combines our two best lens coatings — Uvextreme anti-fog on the interior and Ultra-dura anti-scratch on the exterior — for 3x longer lens life*
• Available in Clear, Amber, Gray, Dark Gray, and SCT-Reflect 50 lens tints
• Soft brow guard absorbs and diffuses impact energy
• Soft, flexible “fingers” on nosepiece cMade onform to a variety of facial profiles and minimize slippage
• Padded temple and tips provides all-day comfort
• Economical and easy lens replacement system allows for multiple lens tints and extends the life of the eyewear
• Multiple models in a family offers standardization while offering workers choice
• Lifetime frame guarantee
• Made in USA
Recommended Industries/Use
- Construction
- Food Services
- Pharmaceutical
Hazards
- Abrasion
- Airborne Particulates
- Biohazard
- Impact
- Low Visibility
Regulations
- ANSI Z87+ (High Impact) - Meets ANSI Z87+ (High Impact)
- ANSI.Z 87.1/1989, CA 18,819 - Meets ANSI.Z 87.1/1989, CA 18,819 (http://www.mte.gov.br/Empregador/segsau/Pesquisa/CA_DET.asp?vNRCAProc=18819&Equipamento=00&NOEquipamento=&Fabricante=00&NOFabricante=)
- CSA Z94.3 - Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Military V0 - Meets military V0 ballistic test for impact
Historical Brand
Warranty Information