Safety Eyewear
Uvex Genesis XC
Extended wrap-around lens for extra cheek and extra side protection. Soft flexible nose fingers conform to fit a variety of nasal profiles. Adjustable temples and lens inclination.
Key Features
• Extended wrap-around lens for extra cheek and extra side coverage (up to 20% more)
• Rx lens insert shields expensive prescription lenses from damage
• Soft, flexible nose fingers conform to fit a variety of nasal profiles
• Easy and economical lens replacement system
• Adjustable temples and lens inclination for custom fit
• Available with cushioned temples for all-day comfort
• Wide variety of replacement lens options
• Lifetime frame guarantee
• Made in USA
Recommended Industries/Use
- Construction
- Forestry
- Manufacturing
- Medical
- Oil and Gas
- Pharmaceutical
- Steel and Metals
- Transportation
- Utilities
- Welding
Hazards
- Abrasion
- Airborne Particulates
- Biohazard
- Electrical & Arc
- Impact
- Low Visibility
Regulations
- ANSI Z87+ (High Impact) - Meets ANSI Z87+ (High Impact)
- ANSI.Z.87.1/1989, CA 18,819 - ANSI.Z.87.1/1989, CA 18,819 (http://www.mte.gov.br/Empregador/segsau/Pesquisa/CA_DET.asp?vNRCAProc=18819&Equipamento=00&NOEquipamento=&Fabricante=00&NOFabricante=)
- CSA Z94.3 - Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Military V0 - Meets military V0 ballistic test for impact
Historical Brand
Warranty Information