Safety Eyewear
Uvex Hypershock™
Uvex Hypershock eyewear delivers the ultimate combination of high-performance protection and aggressive sport inspired styling.
Key Features
- Lightweight, wrap-around frame is engineered to fit a wide range of workers, providing increased coverage, side protection and superior peripheral vision
- 100% dielectric. Can be worn in environments where accidental exposure to electrical charge is possible
- Available with Uvextreme Plus® anti-fog lens coating for superior, long-lasting fog free vision that lasts up to 10X longer and provides 2X better scratch resistance than competitive anti-fog coated products
- Also offered with scratch-resistant hardcoat lens coating for long-lasting protection from scuffing, scratching, and a variety of chemicals
Recommended Industries/Use
- Agriculture
- Construction
- Food Services
- Manufacturing
- Oil and Gas
- Steel and Metals
- Transportation
- Wind Energy
Hazards
- Impact
Regulations
- ANSI - Meets the ANSI Z87.1-2010 standard