/content/sps/ca/en/search-results.html

Safety Eyewear

Uvex Livewire® CSA

Uvex Livewire® CSA.

Overview
Uvex Livewire is a sealed eyewear engineered to offer extreme protection in extreme conditions. Uvex Livewire has HYDROSHIELD® AF: top and side ventilation channels: ratcheting temples and flexible design: and is offered in the widest assortment of tints of any sealed eyewear. Also available in Rx.

Features & Benefits:
  • PC lens: HydroshieldAF: DURA-STREME® AF/HC: and Uvexstreme Plus AF
  • Foam subframe: padded temple: ratcheting temples: adjustable headband
  • Simple temple-to-headband exchange system
  • Full frame: Extremestyle
Certifications:
  • CSA Z94.3
Polycarbonate Lens Coatings available in:
  • HydroshieldAFcoating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
  • Dura-stremedual coating technology with Uvextreme antifog on interior and Ultra-dura anti-scratch on exterior for 3x longer lens life 2x greater scratch resistance
  • Available in Uvextreme Plus coating
Fit:
  • Precision-design foam subframe contours around the eyes
  • Padded temples provide ideal tension and flex
  • Ratchet: adjustable temples: lens inclination angle by up to 15%
  • Upper and side ventilations channels in the frame for enhanced anti-fog performance
  • Adjustable cloth headband: easy temple-to-headband quick and easy
Protection:
  • Certified to meet ANSI+2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade –level filtering 99.9% UVB/UVA protection
  • 100% dielectric
  • Available in the widest assortment of lens tints of any sealed eyewear on market
Value Proposition:
  • Simple temple-to-headband exchange system
  • Rx model available
Style:
  • Full-frame: Extremecoverage
 
Product Number
SKUs
Image
SKU
Description
alt
S2600DCAN
alt
S2600XPCAN
alt
S2601XPCAN
alt
S2602XPCAN
alt
S2605XPCAN
alt
S2607XPCAN
alt
S2608XPCAN
alt
S2609XPCAN
alt
S2620HSCAN
alt
S2620XPCAN
Image
SKU
Description
alt
S2600DCAN
alt
S2600XPCAN
alt
S2601XPCAN
alt
S2602XPCAN
alt
S2605XPCAN
alt
S2607XPCAN
alt
S2608XPCAN
alt
S2609XPCAN
alt
S2620HSCAN
alt
S2620XPCAN