Safety Eyewear
Uvex Millennia
Lightweight frame with superior side and brow protection. Wrap-around unilens design, comfortable universal nosebridge.
Key Features
• Lightweight frame with superior side and brow protection
• High impact dual 9-base wrap-around unilens
• Comfortable universal nose bridge
• Meets military V0 ballistic test for impact
• Meets ANSI Z87+ (High Impact) and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
• Made in the USA
Hazards
- Abrasion
- Airborne Particulates
- Biohazard
- Electrical & Arc
- Impact
- Low Visibility
Regulations
- ANSI Z87+ (High Impact) - Meets ANSI Z87+ (High Impact
- Military V0 - Meets Military V0 ballistic test for impact .
- CSA Z94.3 - Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Historical Brand
Warranty Information