/content/sps/ca/en/search-results.html

Safety Eyewear

Uvex® SVP 200

Uvex SVP 200

Overview
Uvex SVP 200 offers stylish, low-profile and very lightweight fit for all day comfort. It has flexible temple tips, 10-base, dielectric, wraparound frame and is available in fog-resistant and hardcoat anti-scratch coatings. Uvex SVP 200 offers perfect fit for all part-time and full-time workers: including female and multi-ethnic facial profiles.

Features & Benefits:
  • Polycarbonate lens, Anti-scratch hardcoat, Uvextra® Fog resistant coating
  • Stylish, VERY lightweight, 10-base wrap-around frame
  • Flexible tips
  • Molded nosepiece
  • Available in many lens tints
Certifications
  • ANSI Z.87.1
  • CSA Z94.3 certified
Polycarbonate Lens Coatings available in:
  • Anti-scratch Hardcoat, and Uvextra fog-resistant coatings (except mirrors)
Fit:
  • VERY lightweight: full 10-base wrap-around coverage
  • Flexible temple tips for comfortable: secure fit
  • Molded nose bridge
Protection:
  • U6 grade – level lens filters > 99.9% UVB/UVA for far and near UV transmittance
  • Dielectric frame
  • Available in multiple lens tints and frame colors
Value Proposition:
  • Stylish simplicity at excellent value
Style:
  • Frameless
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Uvex® SVP200 Series - Technical Data
application/pdf 103.28 KB
10/21/2021
103.28 KB
Certificate
Name
Description
File Size
Date
Size
CSA Certificate of Compliance
application/pdf 58.96 KB
10/21/2021
58.96 KB
Others
Name
Description
File Size
Date
Size
Honeywell Uvex® SVP Series - Flyer - ENG
application/pdf 2.32 MB
10/21/2021
2.32 MB
Name
Description
File Size
Date
Size
CSA Certificate of Compliance
application/pdf 58.96 KB
10/21/2021
58.96 KB
Honeywell Uvex® SVP Series - Flyer - ENG
application/pdf 2.32 MB
10/21/2021
2.32 MB
Honeywell Uvex® SVP200 Series - Technical Data
application/pdf 103.28 KB
10/21/2021
103.28 KB
Name
Description
File Size
Date
Size
Honeywell Uvex® SVP200 Series - Technical Data
103.28 KB
10/21/2021
CSA Certificate of Compliance
58.96 KB
10/21/2021
Honeywell Uvex® SVP Series - Flyer - ENG
2.32 MB
10/21/2021