Safety Goggles
Uvex Sub-Zero™
Uvex Sub-Zero Goggle
Features & Benefits:
- PC: Hydroshield AF (good for temp 20 degrees to -10 degrees)
- Top and bottom ventilation create airflow
- Soft face foam
- Wide: adjustable headband
- Available in clear and gray lens tints
- Easy and economical lens replacement system
- Ski-inspired style for cold and extreme weather
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- CA 18:819 - Brazil
- Hydroshield AF coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Top and bottom ventilation help create airflow to further minimize fogging
- Fits comfortably over most prescription eyewear
- Lightweight: TPE body provides exceptional comfort and fit
- Available in clear and gray lens tints for a variety of applications
- Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade –level filtering 99.9% UVB/UVA protection
- Available in clear and gray lens tints
- Easy and economical lens replacement system
- High impact protection in cold: extreme environments
- Ski-inspired goggle style