Safety Goggles
Uvex V-Maxx Goggle
A sporty style goggle for increased wearer acceptance. Fits a wide variety of workers and can be worn over prescription eyewear and with most half-mask respirators.
Key Features
• Direct and indirect ventilation styles available for impact or splash applications
• Adjustable elastic or neoprene headband
• Pivoting headband clips to adjUSAt strap around hard hats or hearing protection
• Peel-off goggle covers available to extend the life of the lens
• Can be worn over most prescription eyewear (OTG compatible)
• Available in 3.0 and 5.0 welding shades
• Available with scratch-resistant hardcoating or optional Uvextra® anti-fog lens coating
Recommended Industries/Use
- Chemical
- Construction
- Food Services
- Manufacturing
- Medical
- Pharmaceutical
- Steel and Metals
- Utilities
- Welding
Hazards
- Biohazard
- Chemical
- Impact
Regulations
- ANSI - Meets the ANSI Z87.1-2010 standard
- CSA - Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Warranty Information
Others
- Packaging
- 1/polybag, 10 pr./stocker, 200 pr./case or 10 pr./polybag
Others
- Packaging
- 1/polybag, 10 pr./stocker, 200 pr./case or 10 pr./polybag
- Packaging : 1/polybag, 10 pr./stocker, 200 pr./case or 10 pr./polybag