Earplugs
Honeywell Howard Leight HL400 Earplug Dispenser
Your choice in hearing protection. The NEW Honeywell Howard Leight HL400 earplug dispenser built for lightweight, durable convenience.
Key Features
- Durable plastic design is an economical choice for dispensing earplugs
- Supports all Howard Leight™ disposable earplugs: MAX®, MAX® Small, MAXLite®, Laser Lite®, FirmFit®, Multi Max®, and Xtreme®
- Holds 400 pairs of Howard Leight™ disposable earplugs
- Can be mounted to a wall or tabletop or can be free standing
- Universal hole positions, eliminating the need to drill new holes.
- Easy twist knob with 180˚ of access, makes dispensing earplugs easy
- Multiple refill options: 1) HL400™ Dispenser can be refilled by either inserting a new prefilled canister, or reusing the empty canister and filling with earplugs by using the zip top bag
- Catch basin prevents earplugs from falling onto the ground
- High Visibility Dispenser Knob
Recommended Industries/Use
- Construction
- Manufacturing
- Medical
- Oil and Gas
- Utilities
Hazards
- Noise
Historical Brand