Earplugs
MAXIMUM LITE
Minimum Pressure. Maximum Comfort.
- Contoured T-shape for easy handling and wear.
- Low pressure polyurethane foam expands gently for comfortable long-term wear.
- Ideal size for workers with smaller ear canals.
- Smooth, soil-resistant closed-cell foam skin prevents dirt build-up.
- Corded and uncorded versions available with various dispensing options.
Earplug Fitting & Maintenance Recommendations
Inspect: Prior to fitting, examine your earplugs.
Discard: Discard disposable earplugs after each use, or if earplugs are compromised.
Hygiene: To maintain hygiene standards, disposable earplugs should be discarded at the end of every shift.
Fitting:
- With clean hands, roll the entire earplug into narrowest possible crease-free cylinder.
- Reach over your head with a free hand, pull your ear up and back, and insert the earplug well inside your ear canal.
- Hold for 30 – 40 seconds, until the earplug fully expands in your ear canal. If properly fitted, the end of the earplugs should not be visible to someone looking at you from the front.
Recommended Industries/Use
- Agriculture
- Chemical
- Construction
- Fire Protection
- Forestry
- Government
- Law Enforcement
- Manufacturing
- Medical
- Military
- Mining
- Municipal Services
- Oil and Gas
- Pharmaceutical
- Steel and Metals
- Transportation
- Utilities
- Welding
- 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
- ANSI S3.19-1974 - Attenuation Test Protocol (US)
- Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
- Z94.2-1994 - Attenuation Test Protocol (CAN)
- 2003/10/EC - EU Hearing Directive
- 89/686/EEC - EC Directive/PPE
- Category II - EC Category/PPE
- EN 352-2:2002 - EU Standards
- NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
- NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
- ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
- 9001:2008 - ISO
Others
- Noise Reduction Rating
- 30 decibel
- Material
- Polyurethane Foam
Others
- Noise Reduction Rating
- 30 decibel
- Material
- Polyurethane Foam
- Material : Polyurethane Foam
- Noise Reduction Rating : 30 decibel