/content/sps/ca/en/search-results.html

Earplugs

Refill Canister

It's All about Choice.

Overview
To ensure sufficient stock of suitable hearing protectors is available: Howard Leight offers two convenient ways to keep your dispenser full. Choose pre-filled canisters of 400 earplugs: or zip top bags of 200 earplugs to refill the dispenser.

Earplug dispensers offer a cost-effective solution to outfitting many workers with hearing protection: saving money while eliminating waste. The canisters are a level 7 blow-molded recyclable plastic: which can be recycled just like a water bottle: making it an economic benefit. To be more environmentally friendly: choose the zip top bag of earplugs: and refill your stock by reusing the canister.

REFILL & ASSEMBLY
  • Step 1: Remove canister from dispenser case. Turn upside-down and them remove the empty canister lid. Swap out empty canister for a new prefilled canister.
  • Step 2: Once the canisters are swapped out: snap canister lid back onto canister. You will hear a click sound to assure it is back in place.
  • Step 3: Flip canister right side up and gently insert back into dispenser base. Arms of dispenser base will click when canister is properly inserted.

Features & Benefits:
  • Prefilled Canister of 400 prs each (2 per case)
  • Canisters are reusable and are a level 7 blow-molded recycable plastic
  • Canister can be refilled using the zip top bags
  • New flat top design of the canister allows you to place the canister upright for easy refilling with minimal waste