Electronic Earmuffs
Sync™ Digital AM/FM Radio
High quality digital AM/FM radio reception
Key Features
- Digital AM/FM tuning with LCD display automatically searches for radio stations
- 10 pre-set stations and volume memory can be personalized for each worker.
- Clean, crisp digital radio reception and high-fidelity stereo sound quality will keep workers in tune throughout their workday.
- Lightweight slim earcup design more comfortable to wear during the work day.
- Features patented Air Flow Control™ technology for optimal attenuation across all frequencies without increasing earcup size or weight
- Snap-in ear cushions for easy maintenance and replacement
- Improved comfort and fit through its padded diamond-patterned headband and reinforced fork slides that keep it in place when worn
- Maximum volume output of FM radio at 82 dBA (based on input of 120 mV)
- Uses 2 AA batteries with battery lifetime of 111 hours
- Includes 3.5mm aux input cable
- SNR 29 (H 29, M 27, L 22)
Recommended Industries/Use
- Manufacturing
Hazards
- Noise
Regulations
- 2003/10/EC - EU Hearing Directive
- 89/686/EEC - EU Directive/PPE
- Category II - EU Category/PPE
- EN-352-1:2002 - EU Standards
- EN-352-6:2002 - EU Standards
- EN-352-8:2008 - EU Standards
Others
- Battery Type
- 2 AA included
- Packaging
- Clamshell
Others
- Battery Type
- 2 AA included
- Packaging
- Clamshell
- Battery Type : 2 AA included
- Packaging : Clamshell