/content/sps/ca/en/search-results.html

Passive Earmuffs

QM24+ Noise Blocking Earmuff

Economical multiple-position protection [dielectric]

Overview


Key Features

  • Ultra lightweight design 
  • Multiple-position headband allows wearer to select position over the head, behind the head or under the chin 
  • Alternative to cap-mounted earmuffs – wear with hard hats, face shields, respirators and other PPE
  • Dielectric construction suitable for electrical environments


Hazards


Regulations

  • 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
  • ANSI S3.19-1974 - Attenuation Test Protocol (US)
  • Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
  • Z94.2-1994 - Attenuation Test Protocl (CAN)
  • 2003/10/EC - EU Hearing Directive
  • 89/686/EEC - EU Directive/PPE
  • Category II - EC Category/PPE
  • EN 352-2:1993 - EU Standards
  • EN-24869-1:1993 - EU Standards
  • NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
  • NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
  • ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)


Historical Brand

Howard Leight


Warranty Information

There is a one years guarantee against defects in material and workmanship. The guarantee does not cover damage caused by misuse, abuse or unauthorised modifications.
Specifications

Others

  • Packaging
    • Indivdiual Hang Bag pair

Others

  • Packaging
    • Indivdiual Hang Bag pair
  • Packaging : Indivdiual Hang Bag pair
Product Number
SKUs
Image
SKU
Description
alt
HK4
alt
QM24PLUS
Image
SKU
Description
alt
HK4
alt
QM24PLUS