Air Purifying Respirator (APR)
Survivair Opti-Fit Tactical (NIOSH)
The Survivair Opti-Fit Tactical riot control gas mask is designed specifically for first responders in tactical and riot-control situations. Three-position canister mounting for various applications.
Key Features
• Superior field of vision offers an unobstructed view in critical situations where line of sight vision is essential
• Full facepiece constructed of soft silicone for excellent comfort, fit, and durability
• Three-position canister mounting adaptable for various applications
• Anti-scratch coated polycarbonate lens is virtually free of distortion
• Lens meets ANSI Z87.1-1989 (R-1998)2 standard for impact and penetration resistance
• DIN-threaded 40 mm connectors make attaching and removing canisters quick and easy
• Low breathing resistance
• NIOSH approved with the Model 1688 Canister to provide protection against choloracetophenone (CN), chlorobenzylidene malononitrile (CS) and includes a P100 filter for use against particulates such as pepper spray
• Available in three sizes for wide range of fit
Products or Technical data that are subject to U.S. Export Administration Regulations may require the approval of the U.S. Department of Commerce prior to export or re-export.
Recommended Industries/Use
- Fire Protection
- Law Enforcement
- Municipal Services
Hazards
- Airborne Particulates
- Chemical
Regulations
- NIOSH 42 CFR 84
Historical Brand
Warranty Information