Supplied Air Respirators (SAR)
Plugs for use with CF Series CF-SAR Assemblies
Plugs for use with Constant Flow Supplied Air Respirator (CF-SAR) assemblies
- Plugs for use with CF Series Constant Flow Supplied Air Respirator (CF-SAR) Assemblies
- Offered in several styles: including Cejn (C): Foster (F): Hansen (H): Schrader (S): and Snap-Tite (ST)
- Components of a complete NIOSH approved supplied air respirator include quick disconnect assemblies and breathing air hoses. Replacing these components with any that are not part of the NIOSH approved respirator voids the NIOSH approval: all Honeywell warranties: will NOT be in compliance with OSHA 29 CFR 1910.134 and CSA Z94.4-11: and will expose the user to the risk of serious injury: illness or death