Proximity Sensors
General Aerospace Proximity Sensor (GAPS) Series
For general aerospace applications. Aero prox with optional diagnostic capability. Hermetically sealed. Platform approach. Configurable
The General Aerospace Proximity Sensor (GAPS Series) provides on/off output, and can be configured with an optional health monitoring output to the host system. The technology Honeywell uses in the GAPS Series is considered an improvement on traditional ECKO (Eddy Current Killed Oscillator) topology that previously had been the standard in aerospace applications.
The GAPS Series helps to reduce downtime and maintenance costs due to a unique circuit that can detect any internal failures and display a fault output instead of a false positive or false negative.
Others
- Operating Temperature
- -55 °C to 115 °C [-67 °F to 239 °F]
- Termination
- D38999/25YA98PA
- D38999/25YA98PN
- Outer Body Material
- Stainless steel
- Sensor Head Diameter
- 13,5 mm [0.53 in]
- Sensing Face
- Inconel®
- Range Ga/Gd
- 1,75 mm/2,75 mm [0.069 in/0.108 in]
- 2,00 mm/3,00 mm [0.078 in/0.118 in]
- 2,25 mm/3,25 mm [0.088 in/0.128 in]
- 2,50 mm/3,50 mm [0.098 in/0.138 in]
- MTBF
- 500,000 flight hours
- Target Material
- 17-4 PH stainless steel heat treated to condition H1025
- Supply Voltage
- 12 Vdc to 32 Vdc (input)
- Insulation Resistance
- 200 mOhm min. at 50 Vdc
- Hardware
- None
- Target Dimension
- Rectangular target of 25 mm x 18 mm x 3 mm
- Form Factor
- Inline, cylindrical threaded
- Right angle, cylindrical threaded
- Target Response Time
- 5 ms
- Pigtail Length
- not applicable
- Weight
- 60 g to 150 g
- Supply Current
- <10 mA
- Electrical Output Type
- 3-wire, open collector output, normally open
- Sensing Distance
- 3,5 mm max.
- Dielectric Strength
- 1000 Vdc/750 Vac for 1 minute
Others
- Operating Temperature
- -55 °C to 115 °C [-67 °F to 239 °F]
- Termination
- D38999/25YA98PA
- D38999/25YA98PN
- Outer Body Material
- Stainless steel
- Sensor Head Diameter
- 13,5 mm [0.53 in]
- Sensing Face
- Inconel®
- Range Ga/Gd
- 1,75 mm/2,75 mm [0.069 in/0.108 in]
- 2,00 mm/3,00 mm [0.078 in/0.118 in]
- 2,25 mm/3,25 mm [0.088 in/0.128 in]
- 2,50 mm/3,50 mm [0.098 in/0.138 in]
- MTBF
- 500,000 flight hours
- Target Material
- 17-4 PH stainless steel heat treated to condition H1025
- Supply Voltage
- 12 Vdc to 32 Vdc (input)
- Insulation Resistance
- 200 mOhm min. at 50 Vdc
- Hardware
- None
- Target Dimension
- Rectangular target of 25 mm x 18 mm x 3 mm
- Form Factor
- Inline, cylindrical threaded
- Right angle, cylindrical threaded
- Target Response Time
- 5 ms
- Pigtail Length
- not applicable
- Weight
- 60 g to 150 g
- Supply Current
- <10 mA
- Electrical Output Type
- 3-wire, open collector output, normally open
- Sensing Distance
- 3,5 mm max.
- Dielectric Strength
- 1000 Vdc/750 Vac for 1 minute
- Operating Temperature : -55 °C to 115 °C [-67 °F to 239 °F]
- Termination : D38999/25YA98PA|D38999/25YA98PN
- Outer Body Material : Stainless steel
- Sensor Head Diameter : 13,5 mm [0.53 in]
- Sensing Face : Inconel®
- Range Ga/Gd : 1,75 mm/2,75 mm [0.069 in/0.108 in]|2,00 mm/3,00 mm [0.078 in/0.118 in]|2,25 mm/3,25 mm [0.088 in/0.128 in]|2,50 mm/3,50 mm [0.098 in/0.138 in]
- MTBF : 500,000 flight hours
- Target Material : 17-4 PH stainless steel heat treated to condition H1025
- Supply Voltage : 12 Vdc to 32 Vdc (input)
- Insulation Resistance : 200 mOhm min. at 50 Vdc
- Hardware : None
- Target Dimension : Rectangular target of 25 mm x 18 mm x 3 mm
- Form Factor : Inline, cylindrical threaded|Right angle, cylindrical threaded
- Target Response Time : 5 ms
- Pigtail Length : not applicable
- Weight : 60 g to 150 g
- Supply Current : <10 mA
- Electrical Output Type : 3-wire, open collector output, normally open
- Sensing Distance : 3,5 mm max.
- Dielectric Strength : 1000 Vdc/750 Vac for 1 minute