Submersible Pressure Transducers
Model LL-V
Vertical entry liquid level sensor. 20 in-H2O to 50 psig. True gage design. Conduit connection. 17-4 PH Stainless Steel wetted material.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Model LL-V Liquid Level Sensor is manufactured out of 17-4 PH Stainless Steel and is designed for vertical entry into a tank or stilling well for complete submersion in the fluid. The all-welded stainless steel housing and pressure sensing diaphragm provides corrosion resistance to most fluids. The electrical cable exits through a 1/2-14 NPT threaded conduit fitting which allows the attachment of a variety of tubing or flexible conduit. The electrical cable is vulcanized to a welded on stainless steel ferrel. The four conductor electrical cable has an atmospheric vent tube inside the cable jacket and is attached to the ̶0:true gage̶1: all-welded chamber inside the sensor to provide an atmospheric zero reference.
Features
- True gage design
- Conduit connection
- Submersible
- All-welded stainless steel construction
- 0.1 % accuracy