Vacuum Switches
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
Vacuum Switches
Direct action blade contact. Factory set 1.1 in-Hg to 22 in-Hg. Variety of connectors & terminals. 30 in-Hg proof. 150 psi burst
Honeywell's 5000 Series vacuum switches stand up to extended-duty applications. Switches are factory set and feature fluorosilicone rubber diaphragm for compatibility with a wide variety of fluids. Available with various terminations, including Metripack, they form a tight seal when connected. Design benefits include durable construction, compact size, and enhanced set-point integrity.
Related Categories
Mettiamoci in contatto!
Iscrivetevi per ricevere comunicazioni esclusive da parte di Honeywell su aggiornamenti di prodotti, informazioni tecniche, nuove offerte, eventi e notizie, sondaggi, offerte speciali e argomenti correlati tramite telefono, e-mail e altre forme di comunicazione elettronica.
Copyright © 2023 Honeywell International Inc