/content/sps/it/it/search-results.html

Application Based Solutions Switches

WW Series

Snap-in panel mount. Slow action DB contact design. UL, CSA. Up to 16 A rated contacts. Up to 3 contacts available

Panoramica

The WW Series switching mechanism is a non-snap double break shorting bar type construction. One, two or three circuit versions are available. The three-circuit unit has two poles. On a three-circuit switch in the unoperated condition (see drawing) circuit #2 is closed and circuit #1 and #3 are open. As the plunger is depressed, circuit #2 opens and circuit #1 and #3 are closed.

The switch is two-pole since it makes and breaks two separate circuits (#1 and #3). When the plunger is released, circuit #1 and #3 are broken and circuit #2 is closed.

Manuali e Guide
Nome
Descrizione
Dimensione file
Data
Dimensione
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Nota Tecnica
Nome
Descrizione
Dimensione file
Data
Dimensione
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Catalogo
Nome
Descrizione
Dimensione file
Data
Dimensione
WW Series Door Switches
application/pdf 153.63 KB
9/20/2021
153.63 KB
Nota Applicativa
Nome
Descrizione
Dimensione file
Data
Dimensione
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
12/20/2022
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
eBook
Nome
Descrizione
Dimensione file
Data
Dimensione
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Nome
Descrizione
Dimensione file
Data
Dimensione
WW Series Door Switches
153.63 KB
9/20/2021
153.63 KB
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Defence Ground Vehicles -
872.87 KB
12/20/2022
872.87 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Nome
Descrizione
Dimensione file
Data
Dimensione
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
WW Series Door Switches
153.63 KB
9/20/2021
Agricultural Vehicles -
1.11 MB
10/25/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Defence Ground Vehicles -
872.87 KB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
SKU
Image
SKU
Description
alt
WW1A24A-D8
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1G02A-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1G03A-D7
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1K05D-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 0.1 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW2K29H-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
Image
SKU
Description
alt
WW1A24A-D8
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1G02A-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1G03A-D7
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1K05D-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 0.1 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW2K29H-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination